IESNA:LM-63-2002
[TEST]P1389093
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-740-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21005.8
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
149.8 207.4 322.6 616.5 1348.1 1941.6 2402.5 2788.5 3191.8 3658.4 4251.9 5006.6 6037.9 7795.1 10070.8 12536.6 15371.2 17330.0 
17917.7 17243.6 15705.3 14265.0 12882.3 11177.0 7293.8 3721.8 1976.1 1503.7 1371.2 1348.1 1319.3 990.9 489.7 368.7 121.0 46.1 0.0 
149.8 201.6 311.1 633.7 1325.1 1970.4 2396.7 2777.0 3186.0 3693.0 4257.6 5000.8 6049.4 7691.4 10122.6 12623.0 15290.5 17260.9 
17986.8 17358.8 15837.9 14420.6 12905.3 11177.0 7466.7 3652.7 2022.2 1521.0 1377.0 1342.4 1319.3 996.7 484.0 363.0 121.0 46.1 0.0 
149.8 201.6 299.6 581.9 1221.4 1860.9 2390.9 2759.7 3191.8 3687.2 4257.6 5012.3 5951.4 7276.5 9529.2 12306.2 15273.3 17381.9 
18292.2 17998.4 16707.8 15446.1 13683.1 11747.3 8618.9 4505.3 2431.3 1676.5 1417.3 1342.4 1307.8 1186.8 495.5 351.4 144.0 57.6 0.0 
149.8 195.9 288.1 507.0 1071.6 1688.1 2304.5 2736.6 3151.4 3629.6 4228.8 4845.3 5623.0 6614.0 8325.1 11027.2 14432.1 17416.5 18701.2 
18833.7 18165.4 17370.4 15981.9 13354.7 10203.3 6026.3 3318.5 2056.8 1532.5 1353.9 1273.3 1175.3 495.5 316.9 161.3 74.9 0.0 
149.8 195.9 265.0 420.6 852.7 1440.3 2074.1 2604.1 3007.4 3497.1 3998.4 4539.9 5225.5 5928.4 6861.7 8538.3 11470.8 15567.1 18620.6 
19686.4 19432.9 18868.3 18758.8 17865.8 14645.3 9500.4 4943.2 2909.5 1814.8 1296.3 1037.0 927.6 570.4 288.1 201.6 109.5 0.0 
149.8 190.1 242.0 351.4 599.2 1111.9 1693.8 2270.0 2788.5 3203.3 3693.0 4217.3 4735.8 5375.3 6084.0 7034.6 8451.9 11050.2 15515.2 
19283.1 20786.8 20585.2 19893.8 20228.0 19772.8 17370.4 10687.2 4730.0 2218.1 1284.8 835.4 639.5 484.0 270.8 224.7 155.6 0.0 
149.8 184.4 218.9 276.5 397.5 645.3 1117.7 1624.7 2200.8 2748.1 3232.1 3675.7 4200.0 4753.1 5317.7 6055.1 7046.1 8428.8 10451.0 
13827.2 18205.8 21311.1 22238.7 21800.8 21564.6 21599.2 20055.1 14011.5 6153.1 2350.6 944.9 581.9 432.1 345.7 282.3 230.5 0.0 
149.8 172.8 195.9 224.7 276.5 357.2 512.8 800.8 1238.7 1728.4 2235.4 2805.8 3358.8 3923.5 4476.5 5081.5 5842.0 6752.3 7962.1 9615.6 
12058.4 15158.0 18914.4 22353.9 23183.5 22739.9 22238.7 20527.6 16362.1 8930.0 3842.8 1273.3 604.9 460.9 374.5 322.6 0.0 
149.8 172.8 195.9 218.9 265.0 334.2 472.4 731.7 1135.0 1595.9 2102.9 2644.4 3214.8 3785.2 4349.8 4949.0 5686.4 6562.1 7749.0 9454.3 
11683.9 14639.5 18344.0 21916.0 23206.6 22786.0 22146.5 20567.9 17139.9 9938.3 4367.1 1457.6 604.9 472.4 391.8 339.9 0.0 
149.8 167.1 178.6 190.1 201.6 224.7 253.5 311.1 391.8 535.8 772.0 1083.1 1486.4 1907.0 2414.0 2955.6 3572.0 4378.6 5300.4 6475.7 8065.8 
9777.0 12093.0 14812.3 18436.2 20792.6 19778.6 16949.8 12974.5 8786.0 5818.9 3468.3 1912.8 921.8 391.8 380.2 0.0 
149.8 155.6 161.3 161.3 161.3 161.3 161.3 161.3 161.3 172.8 184.4 207.4 236.2 282.3 334.2 420.6 541.6 737.4 1031.3 1480.7 2120.2 2823.0 3612.3 4200.0 
4701.2 5680.7 7161.3 7841.2 7057.6 5553.9 4050.2 2880.7 1803.3 679.8 103.7 34.6 0.0 
149.8 155.6 155.6 149.8 149.8 144.0 138.3 132.5 132.5 132.5 132.5 132.5 138.3 144.0 155.6 167.1 195.9 247.7 345.7 501.2 725.9 904.5 910.3 737.4 
628.0 812.3 1330.9 1964.6 2033.7 1521.0 829.6 397.5 161.3 63.4 28.8 17.3 0.0 
149.8 149.8 144.0 138.3 132.5 132.5 121.0 115.2 109.5 109.5 109.5 103.7 103.7 97.9 97.9 97.9 103.7 115.2 149.8 224.7 299.6 305.3 190.1 121.0 86.4 74.9 
63.4 63.4 57.6 51.9 46.1 28.8 23.0 23.0 17.3 17.3 0.0 
149.8 144.0 132.5 121.0 115.2 115.2 103.7 97.9 86.4 74.9 69.1 63.4 57.6 51.9 40.3 34.6 28.8 23.0 23.0 23.0 17.3 11.5 11.5 5.8 5.8 5.8 11.5 11.5 5.8 11.5 11.5 11.5 11.5 
11.5 17.3 17.3 0.0 
149.8 132.5 121.0 109.5 103.7 92.2 80.7 63.4 51.9 46.1 34.6 28.8 17.3 17.3 11.5 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 5.8 11.5 11.5 
11.5 0.0 
149.8 126.7 109.5 97.9 92.2 74.9 63.4 46.1 34.6 23.0 17.3 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 11.5 11.5 
0.0 
149.8 121.0 103.7 92.2 80.7 63.4 46.1 34.6 23.0 11.5 5.8 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 5.8 
0.0 
149.8 121.0 103.7 86.4 74.9 57.6 40.3 28.8 17.3 11.5 5.8 0.0 0.0 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 5.8 
0.0 
149.8 121.0 103.7 86.4 69.1 57.6 34.6 23.0 17.3 5.8 0.0 0.0 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
0.0 
149.8 121.0 103.7 86.4 69.1 57.6 40.3 28.8 17.3 5.8 0.0 17.3 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
149.8 121.0 103.7 86.4 74.9 57.6 40.3 28.8 23.0 11.5 11.5 17.3 11.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 0.0 
0.0 
149.8 121.0 103.7 86.4 69.1 57.6 40.3 28.8 23.0 11.5 11.5 23.0 11.5 5.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.8 5.8 
0.0 
